??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23290.0062 Pitbull Clamp
HELP_VARIABLE
Company
Halder
Description
EH 23290. - Pitbull® Clamps / with blunt edge
Bill of material
23290.0062 Pitbull Clamp
BESTNR
Ref. No.
23290.0062
D1
Thread
M4
B
12.7 mm
L1
H9
12.70 mm
L2
5.1 mm
H1
4.8 mm
H2
min.
2.6 mm
H3
~
7.4 mm
H4
~
8 mm
S
Clamping way
0.4 mm
SW
3 mm
SP
Clamping force max.
2.6 kN
A
Starting torque max.
6 Nm
G
Weight
6 g
Embedded user actions